For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWOM - Adjustable direction screw-in fitting, angle 90°
Bill of material
XEWOM NW 20 HL
DES
Identifier
XEWOM NW 20 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Diameter OD
22 mm
G1
Thread G1
M 26 x 1.5
G2
Thread G2
M 30 x 2
I
Length I
16.0 mm
L4
Length L4
27.5 mm
L5
Length L5
43.0 mm
L7
Length L7
35.0 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
32 mm
OR
O-ring OR
23.3 x 2.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.